PowerFrame outside, True Strength inside

PowerFrame 226

PowerFrame® stamped grid technology is the key to a more powerful, more durable and more reliable battery. Grids are the backbone of a battery, and just like a backbone, a better structure means better performance. Today, there’s no better grid than a PowerFrame.

 

PowerFrame is a more advanced kind of grid technology that improves performance and combats the common causes of premature battery failure.  It’s designed with structural integrity to minimize corrosion and optimize energy flow.  For True Strength® inside your car battery, make sure there’s a PowerFrame label on the outside.

 

For more information on PowerFrame grid technology, check out powerframe.com

86031
VARTA_logo_
NOVO LOGO HELIAR (1)
LTH logo
71263