Lithium-Ion Cell Technology

11_Azure_Balance_Batt_019_JCsm

At Johnson Controls we currently produce cylindrical Lithium-Ion battery cells. In the near future we will be introducing the innovative prismatic cell technology to the market. Our commitment to building the industry through technological innovations offers our customers versatility in capacity, voltage and amp hours.

 

Click below to view our cell technology specs.

Cylindrical

Prismatic

Download our spec sheets:

Cylindrical Cell Spec Sheet 153 Kb 19.12.2012
Prismatic Cell Spec Sheet 170 Kb 19.12.2012