Lithium-Ion Battery Modules

prismatic module4

Our modular architecture allows for the completed packs to integrate into a variety of vehicle systems and non-automotive energy storage applications. Using either cylindrical or prismatic cells we design modules to fit our customers’ space and energy requirements.

Each of our scalable Li-Ion battery modules contain cell and system-level electronics for monitoring and balancing.

 

Cylindrical Li-ion modules from Johnson Controls deliver a variety of Li-ion benefits:
Increased power with less weight and volume; extended battery life as maximum charging potential is not affected by repeated cycling; and greater sustainability.


Cylindrical Li-ion modules from Johnson Controls deliver a variety of Li-ion benefits:
increased power with less weight and volume; extended battery life as maximum charging potential is not affected by repeated cycling; and greater sustainability.

  • Fully-integrated, liquid-cooled module
  • Supports connection of multiple modules in series
  • Spiral-wound cylindrical cells
  • Integrated cell balancing for maximum driving range & battery life
  • Individual cell diagnostics & voltage monitoring
  • High speed CAN communications bus
  • Made in the U.S.A.
cylindrical module specs
  PP12.6 PM1.2
Cell
P6P P27M
Key Features

•Ideal for HEV or power applications

•Air or Liquid-cooled

•Individual cell diagnostics and voltage monitoring

•Ideal for PHEV, EV or energy applications

•Air or Liquid-cooled

•Individual cell diagnostics and voltage monitoring

Voltage 43.8 V 43.8 V
Capacity 6.5 Ah 27 Ah
Total Energy 288 Wh
1.2 kWh
Max. Power
(10s – discharge)
12.6 kW 12.0 kW
Dimensions tbd
359 x 156 x 124 mm
Mass ~4.8 kg ~10 kg
Chemistry
NMC/Graphite NMC/Graphite
Availability

Production Plan

Q4 2014

Production Plan

Q4 2013