Start-Stop Technology
Start-Stop vehicles reached significant production volume in 2007, in response to Europe’s regulations on CO2 emissions. The technology produces even greater fuel savings when combined with other efficiency strategies.
ABOUT
Increasingly popular technology makes gas engines more efficient.
Start-Stop technology can be applied easily to standard gas-powered engines.
- Shuts off the engine during idle.
- Restarts the engine when the driver’s foot leaves the brake pedal.
- Easier to implement and less expensive than other technologies.
- Improves fuel efficiency 5 percent to 8 percent.
- Reduces greenhouse gas emissions.