X Close
Distributed Energy Storage
Energy Storage Solutions
Flexible, intelligent, integrated
Johnson Controls offers two types of energy storage solutions – in-building and containerized. We combine our world-class battery expertise, facilities knowledge and intelligent controls to handle multiple, concurrent applications and deliver the most economic benefit. All Johnson Controls Distributed Energy Storage systems are built to integrate into building systems providing unmatched customer value.
The L1000 Distributed Energy Storage System is a complete and scalable battery-based energy storage solution.
L1000 In-Building Distributed Energy Storage System
The L1000 Distributed Energy Storage System is a complete and scalable battery-based energy storage solution. It is a compact and cost effective indoor solution for smaller energy storage needs, and delivers all the benefits of advanced battery technology and in-depth building expertise in a small, flexible footprint. The L1000 employs a modular design for a scalable approach and can be configured in individual units from 50kWh to 250kWh in increments of 45kWh that can be paired together to provide flexibility.
The L2000 Distributed Energy Storage System is a containerized solution that is appropriate for large buildings, campuses, enterprises and utility applications.
L2000 Modular Distributed Energy Storage System
The L2000 Distributed Energy Storage System is a containerized solution that is appropriate for large buildings, campuses, enterprises and utility applications. It is a complete energy storage system, including batteries, controls, HVAC, fire detection and suppression that is installed outdoors and connected to the electrical service. The L2000 employs a modular design for a scalable approach and can be configured from 150kWh to 5000kWh.
L2000 SU50 Distributed Energy Storage System
L2000 SU50 Distributed Energy Storage System
The SU50 offers commercial customers continuous 50kW output for up to four hours. A single package contains the 50kW inverter, batteries, Emergency Power Off (EPO) switch, application controls and meter. Patented controls use machine learning to deploy the battery for greatest economic value in applications such as peak shaving or solar + storage. The SU50 employs a modular design for a scalable approach and can be configured from 50kWh to 200kWh.