X Close
EcoAdvance HVAC load reduction module

EcoAdvance HVAC Load Reduction

Download Specs

The HLR module actively and automatically manages HVAC cooling and heating load and indoor air quality (IAQ). This “smart” scrubber removes CO2 and other air contaminants, enabling you to control your IAQ without bringing in additional outside air, inducing a positive impact to your HVAC system and energy costs.


Features and Benefits
Resources
  • HVAC load reduction and energy savings
  • The only commercial solution on the market that removes CO2, formaldehyde and VOCs
  • Real-time monitoring, reporting, and validation
  • Scalable and flexible for most buildings and installations
  • Reliable with minimal maintenance
  • Meets ASHRAE compliance standard 62.1 (IAQP) and qualifies for 9 USGBC LEED credits (EQpc68)
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Are you looking for engineering resources?