X Close
Underfloor Air Distribution

Underfloor Air Distribution Systems

FlexSys Underfloor Air Distribution for Comfort, Safety and Sustainability
Download Specs

At Johnson Controls, we’ve engineered our FlexSys Air Distribution Systems to address the critical needs of today’s work environment – energy efficiency, low lifecycle cost, better indoor air quality and improved comfort. The complete solution for your underfloor air distribution needs, our high quality Air Distribution System delivers clean, conditioned air directly into occupant breathing zones, reducing particulates in the air.

Features and Benefits
Resources
  • Improved Comfort - Improve indoor air quality as clean, conditioned air is delivered directly into occupants' breathing zone, not forced through dirty return air at the ceiling
  • Flexibility - If space utilization changes, move the air terminals anywhere on the raised floor for ultimate flexibility. The system is complete with easy "plug-and-play" connections for power and control
  • Cost Competitive - All these benefits are available at a cost that is comparable to conventional systems
  • LEED® Points – Contributes up to 23 points toward certifying your high-performance, sustainable building
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Are you looking for engineering resources?