X Close
M9300 Series Non-Spring Return Actuators

M9320/35 Series Non-Spring Return Actuators

The M9320 / 35 series actuators can provide 20Nm and 35Nm of torque, can be used for the valve and ball valve and butterfly valve control, the series with the previously introduced M9310 will become a new generation of non-spring reset actuator. In addition a full range of 220V power supply floating point control actuator will soon be released.
Features and Benefits
Resources
M9320 / 35 series actuators can be installed directly on the damper, through the connector (into VA9320 / 35, will be released later) can control the VG1000 series ball valve and VF6000 series butterfly valve.

  • It can be widely used for heating, ventilation and air conditioning systems. The supply voltage is 24V, and provides switch / floating point / analog signal control
  • M9320 / 35 series of actuators can achieve the protection level of IP54 through improving the design of the terminal
  • With automatic detection of the input signal function, the same product can be compatible with a variety of input signals
  • Compared to the previous M9100 series, the product design is more compact, and the use of DC brushless motor, reduce noise at the same time, can ensure a constant running time
  • Products in the verification phase through the 100,000 full trip test and 2.5 million times the reset test, and access to the CE, UL and RCM and other authoritative certification
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download