X Close
Rental Solutions

Rental Solutions

Reliable equipment meets temporary HVAC equipment needs

It’s essential that critical services have a backup plan. From emergency needs to contingency planning, Johnson Controls can meet any HVAC rental equipment need. 

We manage an extensive array of YORK® rental equipment, including air- and water-cooled chillers, air handlers and packaged A/C units. Renting directly from the original equipment manufacturer assures that the equipment is available at the best prices, skillfully maintained and expertly installed.

Features and Benefits
Resources
  • Rental products include process and centrifugal chillers, cooling towers, rooftop units, temporary power/distributed energy and more
  • Equipment includes high-efficiency VFDs, CFC-free refrigerants, single-point electrical connections,
  • Basic rental package provides ancillary supplies, such as hose, cable and fittings designed for a timely and cost-effective installation
  • Seasonal rentals help avoid purchasing equipment that sits idle when not in use
  • Mission-critical services performed by trained technical experts assures proper assessment, installation, setup, commissioning, controls integration and ongoing maintenance
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us to learn more about Rental Solutions

Call 888-524-7685 

Contact us to learn more about Rental Solutions

Call 888-524-7685 

Find a Location