X Close
Industrial refrigeration solution for your organization

Johnson Controls manufactures a full line of Frick brand industrial refrigeration equipment for Food and Beverage applications. We make Rotary Screw Compressor Packages and Packaged Equipment with Variable Speed Drive. Models are available with capacity control from 100% down to 10% of full load. We also make Condensers, Evaporators, AcuAir®  Hygienic Air Handlers, Vessels, Heat Exchangers and Controls. Our Quantum™ HD control panels with state-of-the-art technology lead our industry in performance and reliability.


Related Links

> Industrial Refrigeration



Frick