X Close
condensor Sensor Transducer

Current Sensors and Current Transducers

Simple Installation and Solid Output for Reliable Performance

Our Current Sensors and Current Transducers are perfect for monitoring current loads on pumps, driving fans, blowers, heating coils and more. At Johnson Controls, we design each Current Sensor and Current Transducer to operate non-intrusively and detect the currents flowing through cables and wires. Models that feature command relays monitor currents and help facilitate motor starting as well as motor stopping.

Features and Benefits
Resources
  • Dual function monitors current and motor start and stop
  • 100% solid state output means there are no moving parts to fail
  • Polarity insensitive output provides easier wiring
  • Snap-in mounting bracket simplifies installation
  • Small size fits in small enclosures
  • Clamped/split-core design reduces installation time and associated costs
  • Slide switch with selectable amperage ranges matches applications
  • Multiple outputs, from 4 to 20 mA, 0 to 5 VDC, or 0 to 10 VDC, can match application
  • Snap-on power relay can be easily added to the current sensor
  • Relay (optional) LED indication allows easy On/Off status checks
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x