X Close
DOAS Image 2

Dedicated Outside Air System (DOAS)

Improve Indoor Air Quality with a DOAS
Bring the fresh air inside your office or workspace with our Dedicated Outside Air Systems from York®. It’s critical to bring in fresh, outside air to maintain air indoor quality, and with our DOAS you can count on high efficiency, proven performance for both heating and cooling applications in even the most extreme weather and climate conditions. Our Dedicated Outside Air System will help you meet requirements for fresh air and energy efficiency while tackling the problem of indoor air pollution.
Features and Benefits
Resources
  • Delivers clean, dehumidified outside air in all weather and climate conditions
  • Up to 100% outside air
  • Up to 14,000 cfm DOAS
  • Up to 20,000 cfm Mixed Air
  • Up to 70 ton Cooling Capacity
  • Multiple HP fan options
  • Heat Pump operation
  • Water Source operation
  • Hot Water heat
  • Internal cabinet coating for coastal applications
  • Bypass damper for ERW for free economizer operation

 

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
x