X Close
ymc2 watercooled magnetic

Emergency Mass Notification Systems

See how our emergency mass communication solutions enable you to notify multiple people of a critical event with the click of a button.
When you need to alert everyone in your building, university campus or community of a critical event with the click of a button, our mass notification systems (MNS) can help. During an emergency, MNS can simultaneously notify multiple people via text messaging, automated voice dialing, desktop alerts, and indoor and outdoor loudspeakers. 
 
Features and Benefits

Each of the following solutions can be custom-built to meet your needs:


In-Building Systems 

  • Audio and visual alerts in and around your building.
  • Integrated fire alarm and mass notification systems.
  • Notification appliances such as speakers, strobes, LED signage and more.  

Wide-Area Systems 
  • The same benefits of in-building systems. 
  • High-power speaker arrays and horn loudspeakers.
  • Mobile, portable, wired and wireless options. 

Distributed Recipient and Personal Alerting Systems

These offer the ability to reach a large, diverse, or mobile group with multiple communication needs via: 

  • Email alerts, SMS/text messages and pagers.
  • Automated voice calls and faxes.
     
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

> Contact us for more information on Security and Fire Safety

> Call +971 4 309 9999

> Contact us for more information on Security and Fire Safety

> Call +971 4 309 9999