X Close
VGA7000
VGA7000
VGA7000

VGA7000 Threaded Globe Valve and Actuator Series

Johnson Controls' VG7000 has been widely used in HVAC system flow control and is dependable, long-lasting and flexible. The VGA7000 series has a stainless steel body, allowing it to withstand higher pressures, temperatures and is also corrosion resistant. It is more cost-effective and provides superior performance in all HVAC applications.

Features and Benefits
Resources

The VGA7000 series is designed for ease of installation as well as dependability, and long-lasting service, the series can support a wide range of applications, including Air Handling Units, Boilers, Chillers, Central plants.

It has a wide range of features including a stainless steel valve body, better higher temperature and pressure capacity and high corrosion resistance.

  • Optional diameter from DN15 to DN50;
  • Optional two-way, three-way mixed flow or three-way shunt valve;
  • ISO 7/1 threaded connection;
  • The valve body is made of stainless steel and is corrosion resistant;
  • Suitable for wide range of temperature of medium: -25°C to 150°C, suitable medium includes water, less than 50% concentration of ethylene glycol solution, and less than 100kPa low-pressure steam;
  • Flow rates Kvs varies from 0.63 to 40m3/h;
  • Low leakage range - with 0.01% of Kvs it prevents energy loss.
  • Adjustable ratio is greater than 50:1;
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download