-- Google Tag Manager -->
X Close
Inlet Air Cooling, Gas Compression, Air Filtration
See how our Gas Turbine Solutions can help improve performance
WHAT IS GTIAC

Gas Turbine Inlet Air Cooling (GTIAC), also known as Turbine Inlet Air Cooling (TIAC) and Turbine Inlet Cooling (TIC), is a cost-effective solution to meet the growing demand for power without adding more generators. Adding new generators is capital intensive and can involve long permitting periods, so a better strategy is to enhance the output of existing generators. Cooling the air entering the gas turbine can recover the performance of a gas turbine that has been degraded by high ambient temperatures. The most consistently successful method of GTIAC is mechanical cooling. It delivers the increased cooling capacity and consistency required to obtain optimal output. Operating at the relatively constant conditions extends the life of the turbine and can help lower maintenance costs. The only chiller manufacturer packaging our own GTIAC solutions, Johnson Controls offers:

  • YORK® centrifugal and absorption chillers
  • Packaged YORK chiller GTIAC systems
  • Pre-packaged YORK chiller GTIAC systems

 

Centrifugal Chillers

YORK centrifugal chillers is ideal for the high capacity per footprint requirements of GTIAC applications, increasing energy efficiency while delivering reliable, long life performance.


Absorption Chillers

Absorption chillers are the right choice when suitable waste heat is available. They are thermally-driven and can utilize steam, hot water or exhaust gas. As a result, they can provide GTIAC system cooling while consuming very little electricity. This increases the net electrical output from the power plant.


 

Packaged Systems
These packaged systems are tailored to specific application needs by our expert process engineering team and designed to be as self-contained as our clients require. Prebuild packaged systems incorporate chiller units, pumps, electrical equipment, piping, cabling, auxiliaries and controls, delivered to site as skid mounted modules for fast site erection, commissioning and start-up.
YCP2020
Pre-packaged System YCP-2020
The factory built YCP-2020 combines best-in-class chiller plant technology, process design and intelligent controls to deliver a compact, self-contained and flexible GTIAC system. It offers a modular design, and efficient configuration and an intelligent control system.
 Downloads
 Contacts

Email us at BE-GTIAC@jci.com or contact our experts directly.

Abhi Sawant

Asia Pacific
Luis Jaenicke

Asia Pacific
Richard Buckley

Asia Pacific
Kenneth Low

Southeast Asia & India
James Wang

China
Finn Hao

China