- Johnson Controls
- Building Insights
Building Insights
- Sustainability
- Thought Leadership
Impact where it really matters: Johnson Controls 2026 Sustainability Report
Explore Johnson Controls' 2026 Sustainability Report, covering energy efficiency, decarbonization progress, and performance across mission‑critical facilities.
Thought Leadership
- Thought Leadership
AI infrastructure and increased rack densities: a Q&A with Aaron Lewis of Johnson Controls
AI-driven rack density is reshaping data center cooling. Aaron Lewis of Johnson Controls shares insights on liquid cooling, efficiency, and thermal design.
- Building Automation and Controls
- Thought Leadership
Reliable system uptime where it really matters: your intensive care unit
Explore how modern BAS, digital services, and expert insight help hospitals sustain ICU reliability as care demands and infrastructure evolve.
- Fire Suppression
- Thought Leadership
Keep your assets frozen: Why you need the right cold storage fire protection
Modern cold‑chain logistics depend on uninterrupted operations, and a single incident can jeopardize millions of dollars in inventory and critical supply‑chain timelines.
All Insights
Awards
USA 25 Most Sustainable Companies
Company recognized for leadership in products and solutions that reduce emissions and energy costs.
World's Most Ethical Companies
Annual recognition highlights organizations committed to business integrity through robust ethics, compliance and governance.
Gold Medal from EcoVadis
The Gold Medal from EcoVadis places Johnson Controls in the top 5% of more than 150,000 companies rated across the globe.
Fortune World's Most Admired Companies
Fortune's World's Most Admired Companies list is a definitive benchmark of corporate reputation.
CDP ‘A’ score for environmental leadership
Johnson Controls has again been recognized for its leadership in sustainability transparency.
America’s Best-Managed Companies for 2025
Johnson Controls earned the #82 spot in 2025 – up 23 spots since the previous list.
Forbes’ America’s Best Employers for Veterans
Johnson Controls has been named to Forbes’ list for the second year in a row.
Johnson Controls named a sustainability leader in Europe
Johnson Controls has been named to two leading sustainability rankings in Europe.
Johnson Controls included on FTSE4Good Index series
Johnson Controls has once again been included in the 2025 FTSE4Good Index Series, marking the 20th year on the prestigious list.
Johnson Controls recognized by Disability:IN
Johnson Controls was formally recognized at the 2025 Disability:IN Annual Conference & Expo.
Innovation Center achieves health, sustainability milestones
The Warren Johnson Engineering Lab (WJEL) of Johnson Controls has achieved two awards for its focus on sustainable and healthy building design and operations.
CDP 2024 Supplier Engagement Assessment A-List
Johnson Controls was among the top 450 companies selected from over 23,000 evaluated globally.
2025 Artificial Intelligence 150
Two Johnson Controls leaders have been named to an elite list of executives leading AI transformation efforts around the globe.
Katie McGinty recognized by Sustainability Magazine
Johnson Controls Vice President and Chief Sustainability and External Relations Officer Katie McGinty was profiled in Sustainability Magazine for her Lifetime of Achievement in sustainability.
2024 CDP Climate ‘A List’
Johnson Controls has again been recognized for its transparency and performance on climate, earning a place on the prestigious CDP annual ‘A List’.
Global Healthy Buildings
Johnson Controls has been named a “Rising Star WELL at Scale” award winner by the International WELL Building Institute (IWBI) for its efforts in advancing global healthy buildings.
Why ABI Research named us a data center leader
Johnson Controls has consistently exceeded market expectations for thermal management across all industries and is a leading player in mission critical infrastructure like data centers.
OpenBlue Smart Building platform drives efficiency and cost savings
In the study, Forrester found that a model organization representing a composite of interviewed customers from multiple industries deploying OpenBlue, including FM:Systems solutions, could achieve up to a 155% return on investment (ROI) over three years.
World's Most Ethical Companies
The global leader for smart, healthy, and sustainable buildings, has received the 2025 World's Most Ethical Companies® recognition by Ethisphere, a global leader in defining and advancing the standards of ethical business practices, marking the 18th time Johnson Controls has been named to this list and making it one of only five companies that have been included 18 times.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)




















