Products & Solutions > Automotive Experience > Electronics > Driver Information
Driver Information
Driver Information: New Perspectives in Ergonomics, Individuality, and Flexibility
Johnson Controls’ vision and many years of experience in the field of driver information have led to an in-depth understanding of requirements in this area.
We set the benchmark when it comes to meeting the need to present information in a configurable, flexible way while offering optimum readability, ergonomic design tailored for the interior, and efficient, space-saving assemblies. Our flexible solutions for presenting driver information fulfill these needs and more, delivering the ideal mechatronic combination of electronics, mechanics, and human factors. Thanks to extensive research and testing, our Human Machine Interaction (HMI) solutions are optimally tailored to driver requirements. Our intuitive products provide clear, concise information that facilitates everyday driving tasks.Drivers benefit from harmonious design, user-friendly ergonomics, readability, and the ability to customize the way information is presented, helping them to stay appropriately informed. Some examples are our analog and digital instrument clusters, which keep the driver informed as well as visually enhancing the interior. The same applies to our high-quality clocks, which always display the correct time due to a CAN or LIN interface or radio control. In addition, our monochrome and high-resolution LCD (Liquid Crystal Display) and VFD (Vacuum Fluorescent Display) displays leverage the latest technology to perform a wide range of information tasks.
Compact instrument, maximum benefit: Our Park-Distance Warning Displays ensure that drivers can perform tricky parking maneuvers without causing any damage. And our reliable PathPoint Compass with automatic calibration, which can be integrated into an existing display, keeps them headed in the right direction. It is a rugged and cost-effective navigational tool.
Our Driver Information Solutions include:
- Instrument Clusters
- Displays
- Compass Systems
- Clocks
- Park-Distance Warning Displays