Energy Management: Enabling Components to Use Energy More Intelligently

Johnson Controls has succeeded in reconciling the desire for increased convenience and performance combined with lower consumption.

Energy Management
The answer lies in deploying Battery Management Systems and smart Electronic Power Distribution Modules that benefit from Johnson Controls’ outstanding electronics and battery expertise. We leverage the associated synergies to equip vehicles with reliable, efficient solutions for intelligent electrical energy management. In addition, we are able to offer advanced energy management solutions for the hybrid vehicle market.

Our battery and energy management systems are based on an open software architecture, which means our solutions are scalable and can be adapted to a host of changing requirements. Specifically, a central integrated system oversees the intelligent management, storage, control, and distribution of power for lighting, the engine, air conditioning, entertainment electronics, etc. Incorporating this level of functionality into a single system leads to significant savings in terms of weight and costs.

The complex processes involved can be simplified as follows: each in-car system is supplied with the precise amount of energy required, with energy being stored efficiently as and when appropriate. This allows power use to be optimized, thereby conserving valuable resources and protecting the environment.

The following Energy Management solutions are available:

  • Battery Management Systems
  • Intelligent Electronic Power Distribution Modules
Suppliers Employees Contact Site map Privacy Terms of use Copyright
© 2010 Johnson Controls. All rights reserved.