Products & Solutions > Automotive Experience > Electronics > Infotainment & Connectivity

Infotainment & Connectivity

Connectivity

Infotainment & Connectivity: Future-Proofing Built In

Modern communication, intuitive functionality, digital music enjoyment, and multimedia entertainment – Johnson Controls meets drivers’ increasing expectations.

Johnson Controls offers market-leading electronics solutions that not only facilitate smart integration but also take into account the need to accommodate ever-changing consumer electronics without sacrificing safety. To achieve this, we leverage our extensive Human Machine Interaction (HMI) expertise, using the results of our research to ensure that our systems display the right information to the user at the right time through the right connections and utilizing the appropriate medium.

For Johnson Controls, “plug-and-play” isn’t just a buzzword, it is a real customer benefit with regard to both current and future requirements. Thanks to our knowledge of the vehicle’s electrical architecture we are able to provide a common module with an intuitive interface that provides an unparallel user experience. Products like our Mobile Device Gateway offer a variety of connection options for maximum integration via:

  • Bluetooth®
  • USB
  • Serial interface

The Mobile Device Gateway is an electrical architecture that enables mobile consumer devices, including portable navigation systems, cell phones, and music players to be used in the vehicle as if they were factory installed. Johnson Controls’ current family of handsfree systems that connect to Bluetooth® devices which operate using voice recognition is proof of our leadership in handsfree solutions, device interoperability, and end-user support.

Our entertainment display solutions – which can be integrated in an overhead or a seatback design – are based on our knowledge of display technology and our extensive interiors integration expertise. They open up exciting new opportunities for rear seat entertainment.

Our Infotainment & Connectivity products include:

  • Mobile Device Gateway
  • BlueConnect® Handsfree System
  • Integrated Display Solutions