Products & Solutions > Automotive Experience > Seating > Rear Seats

Rear Seats

Rear Seats

Our Rear Seats: Smart Solutions for End-Consumers

Convenient, innovative, and user-friendly operations are our pre-requisites for developing rear seat flexibility systems.

For second-row applications, seat systems can easily convert from three seating positions to two individual, comfortable seats to offer improved leg and shoulder room. The seats can be individually adjusted in a number of ways to enhance comfort. Individual rear seat flexibility mechanisms – such as fold flat – increase luggage space and offer more flexibility when stowing bulky objects.

Intelligent seating systems offer third-row flexibility without removing the seats from the interior. Moreover, the seats can be quickly transformed into a flat load floor or accessed by easy entry functions.