Automotive Experience > NAIAS 2008 > Highlights > Interiors

Interiors

Ecobond headliner

Ecobond Headliner


The Ecobond headliner reduces ‘carbon footprint’ with natural material, lower weight and no glass content.

Benefits:


  • Natural materials - including hemp, flax and kenaf - replace the fiberglass that is traditionally used in headliner production.
  • Ecobond can help increase fuel economy and reduce carbon emissions
  • Easier to recycle at the end of the vehicle’s useful life
  • Fully meets customer requirements for strength, performance and acoustics.
 
EcoSpace

EcoSpace


Innovative cockpit structure based on a hybrid (plastic/metal) construction, which generates weight and cost benefits and increased functional integration. This structure is an alternative to a conventional cross car beam.

Benefits:


  • Opportunity to integrate more functions
  • Economic design
  • Weight-optimized design
  • Enables new design approaches due to greater degree of freedom on the front passenger side
  • Weight optimization achieved by centering the steel content on the driver side and the plastic structure largely on the front passenger side
  • System optimization thanks to cross-interface approach of interior – BIW – steering
  • Ideal for platform strategy of various designs based on the same structure
 
PP Thin Film

PP Thin Film


Multi-layer, cast thin film produces higher quality surfaces when compared to painted or covered applications and remains cost effective.

Benefits:


  • Cost efficient upgrading of interior applications
  • High scratch and mar resistance compared to conventional or painted injection molding
  • Controllable gloss (0.6 – 2+)
  • Higher flexibility in carrier material selection
  • Less field failure (no delamination)
  • Easy to change color in production
  • Suitable for various interior parts e.g. door panels, map pockets, seat valances, seat back panels, components, pillars, etc.
  • In-mold graining – multiple grains on one component possible
 
Rim alpha 2 color

RIM alpha 2 color


High-grade PU RIM material produces high quality and cost-effective surfaces.

Benefits:


  • Great design freedom
  • PVC-free
  • Multicolored skins possible
  • Short cycle times
  • Low material input due to closed tools
  • Skin thickness can be freely defined
  • Applicable with Johnson Controls’ own PU recipe
  • Good low temperature airbag performance
 

Biopolymers


Conventional natural fiber applications, which are in use since years at Johnson Controls, consist of of natural fibers and an oil based matrix. This matrix is replaced by a bioplastic produced from renewable raw material. Thus natural fiber applications with approximately 100 % natural fibers content become possible.

Benefits:


  • Similar material properties to conventional solutions
  • Product made of almost 100% renewable raw materials
  • Lightweight construction
  • Geometries with medium degree of difficulty possible