Make sure Javascript is enabled in your web browser, or Click Here to install Flash Player

 

Complete Seats

Ingenious Seating Systems for Automobile Manufacturers

Consumer-driven innovation is key to Johnson Controls’ success.

We conduct consumer research to learn what consumers desire and require from our seating systems. Through this research, and by continually listening to our vehicle-manufacturer customers, we are able to deliver smart, consumer-friendly seating systems to our customers.

Johnson Controls’ automotive seating business is vertically integrated. It is also supported by a global manufacturing network that supplies seat structures, mechanisms, foam, plastics, and trim. This ensures that competitively priced solutions are globally available wherever they are needed.

See our latest solutions for rear seat flexibility

Ford Grand C-MAX 2nd Row

The second row center fold away seat, an industry first, gives unobstructed access to the third row. Additionally, this design enables 2nd and 3rd row seats to fold flat, thereby creating a flat load floor. Unlike competitive 7-passenger vehicles, this seating system offers a 6+1 combination for seating that enables seating for up to seven passengers and multiple cargo possibilities, without removing any seats from the vehicle.



Opel Meriva 2nd Row

This highly flexible rear seat sysem offers best-in-class comfort, safety and configurability while also optimizing weight savings. The unique angular rail enables outer rear seats to be moved forward, back and diagonally with easy one touch operation.
Image
As demonstrated throughout our new demonstrator ie:3, Inspired Efficiency moves beyond current knowledge and expectations to explore intriguing new possibilities.

Johnson Controls enhances vehicles with the world’s natural resources, meeting the growing consumer demand for environmentally friendly vehicles.

Read more