Make sure Javascript is enabled in your web browser, or Click Here to install Flash Player

DESIGN & SELECTION TOOLS

The HVAC specialists at Johnson Controls have created a variety of productivity-enhancing software tools that make it easy to select equipment, design control systems and even help facilitate the LEED certification process.

table celltable celltable cell

Equipment Selection Tool

YorkWORKS CE

The Equipment Selection Tool - YORKworks CE - quickly and easily generates all essential information for specifying a variety of HVAC equipment including custom air handling units, air-cooled chillers, packaged units and loose coils. Based on the user's selections and configurations, the software generates equipment schedules, cut sheets / drawings and guide specs. Also included in the software is YorkCalc, which allows users to quickly and easily compare operating costs of chiller plants.

Locate a Johnson Controls office nearest you to find out more information about our equipment sleestion tools.

System Selection Tool

System Selection Tool

The System Selection Tool (SST) quickly and easily generates all essential information for specifying complete HVAC control systems. The systems are based on control strategies that have been proven and incrementally improved over hundreds of uses on real projects. The information generated includes: points lists, sequence of operations, controls flow diagrams and guide specs. 

Locate a Johnson Controls office nearest you to find out more information about our equipment selection tools.

VSD Series Drives Product Selection Tools 

VSD Series Drives Product Selection Tools

Selecting the right drive for the job has never been easier. Right on the web, our tools allow you to select an open drive, enclosed drive, IntelliPass drive and micro-drive using simple drop-down menus. Once the drive is selected, the tool presents technical specs for your drive.

Choose from Open Drives, Enclosed Drives, IntelliPass drives and Micro drives.

Green Compass

Green Compass

Green Compass is an on-line assessment tool that can help you determine the best route to LEED certification, and the payback periods associated with various green building scenarios.

Unitary Sales Tool

Unitary Sales Tool

The Unitary Sales Tool (UST) is a productivity software tool that allows users to select unitary equipment and accessories, as well as determine the performance of the selections. UST also allows the user to quickly and easily generate equipment schedules, cut sheets / drawings and guide specs.
Now available to the engineering community. 

Locate a Johnson Controls office nearest you to find out more information about our equipment selection tools.

Damper Product Selection Tool

Damper Product Selection Tool

The Damper Selection Tool is a web-based tool that allows users to quickly and easily select virtually any type of damper, louver or air flow measuring device. This tool guides you through the selection process, and provides detailed product information for the exact product chosen. 

Access the damper product selection tool.

Fan-Coil Unit & Blower-Coil Unit Selection Tool

Web Select Software HDC
The Web-Select Tool is an on-line selection program for Johnson Controls fan-coil units and blower-coil units. Within a project, multiple unit configurations can be selected, and multiple users can access the information contained in a project. The tool can be used to create job-specific schedules and performance data. 

Locate a Johnson Controls office nearest you to find out more information about our equipment selection tools.
CONTACT US
Locate a Johnson Controls office nearest you to find out more information about our equipment selection tools.
PRODUCT LINE CARD
Product Line Card
The Building Efficiency product line card (PDF) offers links to the exact product family you're looking for.

Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.