Building Efficiency > AHR Expo > Featured at the EXPO > Air-Cooled Scroll Chillers
Air-Cooled Scroll Chillers
Air-Cooled Scroll Chillers
YORK® Tempo™ air-cooled scroll chillers feature an environmentally responsible design, to protect our Planet. They utilize HFC-410A refrigerant, which has zero ozone-depletion potential and no phase-out date. The advanced design also minimizes the chillers’ impact on global warming by cutting energy consumption 15% compared to competitive chillers.Not just the Planet, but people also benefit from Tempo technology. That’s because it offers superior standard noise levels – as low as 68 dB at 30 feet. Attenuation options can drop noise levels to 62 dB, about the sound of a nearby conversation. That’s the kind of quiet environment that makes for happy occupants and neighbors.