Building Efficiency > AHR Expo > Featured at the EXPO > Enviro-Stac® VH Vertical Hi-Rise Fan Coil Unit

Enviro-Stac® VH Vertical Hi-Rise Fan Coil Unit

Eviro-Stac Unit

Enviro-Stac® VH Vertical Hi-Rise Fan Coil Unit

The elite of the “hi-rise” market, Enviro-Stac® units feature stainless steel flexible hose kits to simplify installation and servicing. Additional standard features include G90 drain pans, removable fan decks, and powder coat paint finish. The Enviro-Pac™ fire rated tandem units and 79" cabinet model complete the line. A wide variety of unit arrangements, risers, piping and control packages are available.