Building Efficiency > AHR Expo > Featured at the EXPO > HVAC&R Products

HVAC&R Products

Sweat Valve with Actuator

Innovative HVAC&R Products

Johnson Controls is displaying a variety of new and innovative HVAC&R products designed for easier installation and trouble-free operation when applied in all systems. For example, the Johnson Controls variable speed drive features the smallest footprint of any bypass equipped unit and includes the ability to communicate via BACnet, LonWorks or N2 open protocols. New valves and actuators provide superior control across a wider range of applications. Our new current sensors are designed to easily install in existing electrical circuits and interface to automation systems. Look for more HVAC&R innovations from Johnson Controls at our AHR booth.