Building Efficiency > AHR Expo > Featured at the EXPO > TCS Series Flow Fan Powered VAV Terminal
TCS Series Flow Fan Powered VAV Terminal
Johnson Controls TCS Series Flow Fan Powered VAV Terminal
This unit provides a constant conditioned airflow by blending induced and primary air. The TCS’s low noise levels allow properly sized units to be located above occupied office spaces. Enhanced IAQ is achieved with the outside air valve option, which controls outside air to each occupied zone, independent of primary cooling requirement. DDC control systems can track and adjust the amount of primary and outside air per zone.Model TCS is available with an ECM™ fan motor.