Building Efficiency > AHR Expo > Featured at the EXPO > Centrifugal Chillers
Centrifugal Chillers
Centrifugal Chillers
YORK® MaxE™ and Titan™ centrifugal chillers are the preferred choices for prestige facilities worldwide because of Johnson Controls commitment to sustainability. They offer low energy consumption, no ozone depletion, and reduced sound levels.Because 99% of operating hours are spent at off-design conditions, YORK centrifugal chillers are engineered for maximum efficiency at both design and off-design conditions. In answer to environmental concerns, they are charged with HFC-134a refrigerant, which has zero ozone-depletion potential and no phase-out schedule. And operating sound levels of the chillers are improved up to 8 dB with the YORK OptiSound™ control.