Building Efficiency > AHR Expo > Featured at the EXPO > 33” 80% Gas Furnace

33” 80% Gas Furnace

  • Compact 33” Height and Standard Cabinet Widths (14.5”, 17.5”, 21” & 24.5”)
  • - Ideal for Low Basements, Closests and Tight Spaces
  • Multi-Position 4-Way Configuration
  • - Less SKUs for Distributors and Stocking Dealers
  • Models Include 800 thru 2200 CFM Airflows with 40 Thru 130 MBH Heating Capacities
  • Four-Speed PSC Blower Motors (Variable-Speed Options Available)
  • Single-Stage Heating (Fully-Modulating Models Available - Industry’s First!)
  • Independent Door Removal
  • Quiet Operation (As Low As 61 dB)
  • Improved Blower and Control Access (Fully Supported Track with Sliding Rails)
  • Cabinet Airflow Leakage Rate of Under 1%
  • No Sharp Edges - Folded and Flattened
  • - No More Cuts for Installers or Service Techs
  • - Adds to the Rigidity of the Cabinet and Aids in Reducing Sound Vibrations
  • Full Airflow = 400 CFM per Ton @ 0.5 “ ESP
  • Reliable Aluminized Steel Tubular Heat Exchangers
  • Standard Burners, Igniters, Flame Sensors, Pressure Switches, Limit Controls, Control Boards, Motors, Blowers, Etc.
  • Flexible Convertible Casing Duct Connection Flanges
  • Exclusive Patented Internal Self-Priming Condensate Management System
  • - No Need for External Condensate Traps!
  • Conversion In Less Than 10 Minutes (Upflow, Downflow, Horizontal Left, Horizontal Right)
  • Champagne Colored Textured Steel Cabinet
  • LoNox Models Available
  • Hot Surface Ignition
  • Self-Diagnostic Control Board
  • Hybrid Comfort System Compatible
  • Attractively Priced for the Retail Replacement or Residential New Construction Markets
  • Competitive Warranties
  • Optional Extended Warranties Available
Latitude

TG8S 33” 80% Single-Stage Gas Furnace