Building Efficiency > AHR Expo > Featured at the EXPO > Vertical Stack Hi-Rise Water Source Heat Pump
Vertical Stack Hi-Rise Water Source Heat Pump
Vertical Stack Hi-Rise Water Source Heat Pump
Our Vertical Water-source heat pumps offer the ultimate in multi-story HVAC design flexibility.The VSHP Series is a compact, concealed system, capable of providing total heating and cooling functions for a single zone or multiple rooms. These units offer the flexibility of a four-pipe fan coil system at the cost of a two-pipe system. VSHP Series units are ideally suited for the total heating and cooling needs of any 2-plus story building with a consistent floor plan.- Hotels and Motels
- High Rise Apartments
- Condominiums
- Hospitals
- Nursing Homes
- Dormitories
- Renovated Office Space