Building Efficiency Field Devices
Facility Explorer Field Devices
The Facility Explorer field devices offer a powerful and flexible solution for a wide variety of HVAC and refrigeration control requirements.
Each is designed to provide direct, closed loop control over mechanical HVAC or refrigeration equipment, either as a standalone device or as a part of a larger, networked control system.
See product brochures below for more detail:
Each is designed to provide direct, closed loop control over mechanical HVAC or refrigeration equipment, either as a standalone device or as a part of a larger, networked control system.
See product brochures below for more detail:
Product Pages
FX Programmable Controllers
LX LON Controllers
FX Field Controllers
Network Thermostat Controllers
Commercial Zoning Package
Variable Speed Drives