Field Equipment Controllers

The Metasys® FECs are a complete family of BACnet compatible field controllers and accessories designed with the flexibility to meet a wide range of your HVAC control applications. Built on the ASHRAE standard for building automation system control and communication, these controllers support Johnson Controls commitment to open communication standards and greater control options for you.

  • Supports standard BACnet® objects enabling open system strategy at all levels
  • Continuous Tuning Adaptive Control
  • Advanced diagnostics for failure detection, resolution and prevention
  • Flexible and scalable to meet the requirements of a variety of applications
  • Standard packaging and terminations simplify installation
  • Application specific programs designed to decrease engineering time 
  • 32-Bit Microprocessors
  • One Piece Design

FEC16 Series

Metasys FEC1610 Field Equipment Control Module
10-point application configurable controller
Fan coil unit control
Heat pump unit control
Unit ventilator control

FEC26 Series

Metasys Field FEC2610 Field Equipment Control Module
17-point application configurable controller
Large unitary controls
Air handling units
Roof-top unit control

Input/Output Modules

Metasys Input/Output Modules
Expands controllers for larger applications
Flexible configurations: 4,6,12 and 17-point expandability
Integrated at both field and supervisory levels

VMA16 Series

Metasys VMA 1600 Integrated Actuator and Flow Sensor Module
Integrated actuator and flow sensor
Support for single and dual duct applications
Cooling only and cooling with reheat models available
True digital control

Wireless Commissioning Converter

Wireless Commissioning Converter
The FEC family of controllers supports Bluetooth® wireless communications for commissioning and troubleshooting. This means that there is no need to be tethered to a device located high in the ceiling or squeezed into the back of a dusty equipment closet.

BACnet® is a trademark of the American Society of Heating, Refrigerating and Air Conditioning Engineers, Inc.

Bluetooth® is a registered trademark of Bluetooth SIG, Inc.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.