Building Efficiency NCM Supervisory Controller
NCM Supervisory Controller

- Software upgradeable to Web-based system architecture
- Fully user programmable
- Tracks runtime, analog, pulse and event totalizations
- Advanced energy management applications: Demand limiting, Optimal start, Duty cycling
- Trending, alarming, scheduling
The NCM Supervisor Controller uses the Metasys® N1 network to support the operation of a wide variety of building systems. Monitoring, control and management information flow across the network are all supported for one building or multiple buildings.