Building EfficiencyNetwork Control Engine
Integrated HVAC Systems►
Building Management Syst....▼
Metasys®▼
Controllers▼
Extended Digital Controller►
Field Equipment Controllers►
LN Series Controllers►
NCM Supervisory Controller►
Network Automation Engines (NAE)►
Network Control Engine►
Network Integration Engine (NIE)►
Variable Air Volume Modular Assembly►
IP Convergence►
Network Architecture►
Product Catalog►
User Interface►
Web-Based Technology►
Wireless Building Technologies►
Service►
Metasys® Resources►
Metasys® Sustainability Mana...►
Facility Explorer►
Service►
Systems Integration►
Repair Center►
Security & Fire Safety Solutions►
Technical Building Services►
Commercial Refrigeration►
Industrial Refrigeration►
Global WorkPlace Solutions►
Energy Efficiency & Sustainability►
Solutions For Your Building►
Marine/Navy►
Reinvesting in America►
Efficiency Now Newsletter►
Resources►
Case Studies►
Network Control Engine
The Metasys® Network Control Engine (NCE) combines an IP based supervisory controller with an adaptive, self tuning DDC controller.
- Communicates using commonly accepted IT standards at the automation and enterprise level
- Web-browser based user interface allows access from any supported Web browser
- Supports up to 32 field controllers on an N2 bus, LonWorks network or BACnet MS/TP bus
- Combines functionality of a DDC and network supervisory controller
- Tested by the BACnet Testing Lab and certified as a BACnet Building Controller
With its expandable I/O point capacity, you can connect multiple Input/Output Modules, network sensors and variable speed drives to the NCE for greater control flexibility and a consolidated network.
RESOURCES
IP Based Control for Mechanical and Electrical Systems in an Enterprise Environment (PDF)Facility managers of the future will be astonished when they discover that building systems were not always seamlessly integrated into a single enterprise-wide information technology network.
____________________________