Building EfficiencySerial-to-Ethe...
Integrated HVAC Systems►
Building Management Syst....▼
Metasys®▼
Controllers►
IP Convergence▼
Serial-to-Ethernet Converter (SECTV)►
Network Architecture►
Product Catalog►
User Interface►
Web-Based Technology►
Wireless Building Technologies►
Service►
Metasys® Resources►
Metasys® Sustainability Mana...►
Facility Explorer►
Service►
Systems Integration►
Repair Center►
Security & Fire Safety Solutions►
Technical Building Services►
Commercial Refrigeration►
Industrial Refrigeration►
Global WorkPlace Solutions►
Energy Efficiency & Sustainability►
Solutions For Your Building►
Marine/Navy►
Reinvesting in America►
Efficiency Now Newsletter►
Resources►
Case Studies►
Serial-to-Ethernet Converter (SECVT)
- Enables Metasys® system implementation in remote locations over an Ethernet LAN.
- Eliminates supervisory controllers in remote locations.
- Increases N2 application flexibility.
- Minimizes N2 communications wiring.
- Lowers total installed costs.
The SECVT converts RS-485 N2-protocol data from N2 field devices to Universal Data Protocol (UDP) packets and tunnels the data to supported NAEs over Ethernet LANs.
N2 tunneling is virtually transparent to the user. Accessing, configuring, controlling and monitoring is the same for tunneled devices and devices connected directly to the N2 trunks of the NAE.