Building Efficiency User Interface
User Interface

When’s the last time you spent the workday at a single workstation? The Metasys® system has built in Internet protocols and IT standards. This means you have full access to powerful building information and management tools from a PC or laptop with a standard Web browser, as well as from a traditional workstation. High-resolution color graphics let you zoom into facility details and control logic definition. Plus, you have access to complete online help. And the system includes secure user access with extensive password features that restrict users to selected parts of the facility and specific functions and designated times.