Products & Solutions > Building Efficiency > Capabilities > Construction
Construction
Building with the end in mind
Seventy-five percent of the lifecycle costs of a facility are incurred in the operation and maintenance of that facility after it is built.
Johnson Controls provides a single point of responsibility for the design, installation, commissioning, optimization - and even long-term operation - of all the technology systems in a facility. We work with our customers to "build with the end in mind," helping them design and build facilities that provide for maximum productivity and efficiency - during the construction phase and throughout the life of the facility.We understand what it takes to manage costs and performance. Through our technology contracting approach, we are able to deliver best-in-class integrated technology systems at a lower first cost, while providing for more efficient long-term operations. By including us early in the design process, we can:
- Reduce risk through a single point of responsibility
- Lower the cost of construction and ownership
- Converge individual systems into a technology system
- Eliminate system and infrastructure duplication & redundancy
- Deliver facilities that contribute to the owner's organizational objectives
Enabling Technology: Buildings built around information and mobility
Metasys Building Management Systems