Products & Solutions > Building Efficiency > Commercial and Industrial Refrigeration > Johnson Controls/PENN Refrigeration Controls & Controllers

Johnson Controls/PENN Refrigeration Controls & Controllers

Stay cool with Johnson Controls/PENN.

From the very beginning, dependability has been a hallmark of Johnson Controls/PENN. We offer proven, long-life durability over a wide range of temperature and pressure applications. 
 
As part of our ongoing, corporate-wide commitment to sustainability and the environment, we also offer a complete line of high-pressure controls that are compatible with CFC-free R-410A refrigerant. These environmentally-friendly products include the P70 and P170 pressure controls, P100 pressure switches, P266 fan speed controls, and V246 and V248 water regulating valves.

a complete line of high-pressure controls

Even though we’ve been around since the beginning of time in refrigeration, Johnson Controls/PENN still delivers the freshest ideas in the business. We’re continuously building on our experience to provide superior control technology for all types of refrigeration and air conditioning equipment.