Commercial and Industrial Refrigeration > Industrial Refrigeration > Compressors > Rotary Screw Compressors

Frick® Rotary Screw Compressors

Rotary Screw RWF II

From any angle, RWF II makes a design statement.

Existing facilities get a new lease on life for expansion. Just 10’ 5” x 5’ 3” (Model 134), RWF II fits the smallest of spaces to expand operating capacity without new construction.

RWF II combines the best in size with the best in operation and durability. Smart Series™ motors have a robust design for industrial duty.

Special Vacuum Pressurized Impregnation (VPI) of the rotors is an option on most offerings.

VPI is a standard that protects motors in the rigorous environment of an industrial engine room.
Rotary Screw RWF II Compressor

Its sleek new lines are perfect size and height for:

  • Startup applications
  • Keeping space requirements
  • Building costs to a minumum
 

Product Features

The new, mounted solid-state starter is designed to reduce power consumption during start-up and to keep the field technician in mind.The in-line starter uses a traditional connection configuration that is easily understood by electricians. Our newest starter is positioned directly beneath the motor on the compressor package to reduce overall length and ensure a clean look for your engine room.

For any environment, new or old, RWF II conveniently positions critical service points and openings on a single side. Efficient rows of packages can hug the wall and still mean easy maintenance. Frick RWF II -- a great layout solution.
 

Rotary Screw RXF

Advanced technology brings exceptional screw compressor reliability and efficiency to the smaller capacity ranges at an economical cost.

Energy-saving features reduce operating costs significantly. Your plant's performance depends upon refrigeration equipment reliability and efficiency. That's why, while evaluating productivity improvements, it's a good idea to take a close look at life cycle cost. When you add up maintenance, operating, and repair costs, you'll find that the Frick RXF screw compressor provides the kind of increased productivity and efficiency that results in lower total cost.

It's the "all work, no waste" compressor that helps you save energy and money as never before.
Rotary Screw RXF

Reliability and efficiency:

  • Engineered and manufactured to meet exacting industrial refrigeration requirements
  • Designed to assure reliability, accessibility, and ease of service
  • High stage and booster applications for all common refrigerants
 

Product Features

The RXF performs at peak efficiency under varying loads and operating conditions. Volumizer Variable Volume Ratio Control adjusts the compressor volume ratio during operation to the most efficient point, depending upon system requirements. This reduces energy waste caused by under- or over compression. Infinite capacity reduction from 100% to 25% of full load provided by a slide valve control-the most efficient method of capacity control for screw compressors. Allows close system control under widely varying load conditions.

Economizer vessels are available for liquid sub cooling to increase capacity with reduced overall power consumption.

New Preventive Maintenance Standard

The new Frick SuperFilter is standard on all RXF models. Capture 35X more dirt particles for cleaner oil and longer compressor service life. Screw compressor technology preferred. Screw compressors are specified over reciprocating compressors because of their inherent reliability. Fewer moving parts and simple rotary motion means:

Less maintenance
Lower noise and vibration levels
Lower total repair costs
 

The largest selection in the industry

Frick RXF units represent the largest array of "close-coupled" C (RXF 12-50) and C/D (RXF 58-101) flanged compressor units in the industry. RXF units are available in sizes ranging from 71 to 596 CFM. Reliability with confidence. Dependability that's backed by a standard two-year compressor warranty, or an optional extended warranty program.