ICB Product The ICB Series is the most extensive line of medium-to-large product coolers in the industry.

Available in two fin lengths; one, two, three, or four fans, and coils six, eight or ten rows deep.
 

Product Features

  • The unit casing is fabricated with heavy-gauge, corrosion-resistant, mill-galvanized steel.
  • The cooling coil is constructed with steel tubes staggered in the direction of air flow to assure maximum air turbulence and coil heat transfer efficiency.
  • The drain pan is constructed from galvanized steel and provides a smooth surface to ensure rapid and complete condensate drainage.
  • Motors are 230/460-3-60 TE, 870, 1160, 1750 RPM.
  • The ball bearings have low temperature grease where required.
  • Direct-drive fans are cast aluminum construction.
  • OSHA-approved fan guards are shipped mounted.
  • Further details and options are available in our literature.