Commercial and Industrial Refrigeration > Industrial Refrigeration > Evaporators > Roof-Top Freezer Systems

Frick® Roof-Top Freezer Systems

Roof-Top Freezer Systems

More useable storage space equals greater operating profits.

Roof-Top Freezer Systems generates extra profits on a day-to-day basis by converting freezer space previously reserved for the placement of in-freezer evaporators into additional storage space.

Your Roof-Top Freezer System arrives fully insulated, ready for immediate crane lifting.

Refrigeration and drain lines are pre-piped external to unit for one-step connection.
 

Product Features

  • Hot gas defrost can be ordered pre-piped with check valves and balancing valves, if required, external to penthouse for easy access.
  • Motors, door seal heaters and interior light can be ordered prewired to a control panel mounted on the outside of the penthouse for one-step electrical hookup.
  • All service is done on the roof, with easy access to fans and motors through large, preheated service doors. Interior lighting is standard as well as an A-frame above all motors for easy removal of motors and fans.
  • Your Roof-Top Freezer System eliminates the need for interior elevated service work and disruption within the storage facility.