Commercial and Industrial Refrigeration > Industrial Refrigeration > Evaporators > SCA-Aluminum Unit

Frick® SCA-Aluminum Unit

Product Features

  • The unit casing is fabricated with heavy gauge corrosion resistant galvanized steel. 

  • Fan sections are compartmented to allow fan cycling and to prevent idle fans from turning in reverse. Fan panels have smooth surfaced, large radius orifices for efficient fan performance. 
  • The cooling coil is constructed with heavy wall aluminum tubes and industrial grade aluminum fins. 
  • Tubes are staggered in the direction of air flow to assure maximum air turbulence and coil heat transfer efficiency. 
  • Suction and overfeed liquid connections are supplied with 150 pound aluminum flanges with steel companion flanges and isolation kits. Tongue and groove flange design is standard; raised face is optional. 
  • The drain pan is constructed of heavy gauge galvanized steel and shipped in place on the unit. All pans are smooth surfaced, sloped end to end to assure rapid and complete drainage. 
  • Fan motors are TEAO three phase, ball bearing, 1140 RPM with internal thermal overload protection. 
  • Low temperature grease is provided. Direct drive axial propeller fans are of heavy duty construction. 
  • Fan guards meet OSHA standards, and are PVC coated.
SCA-Aluminum Unit