Customers and Case Studies

Automated Meter Reading

 
City of Anderson, Indiana
Johnson Controls is helping the city provide excellent services to residents by installing more accurate water and electric meters that are integrated with other city communication technologies.
PDF file iconPDF
 

Digester Gas Cogeneration

 
Back River Wastewater Treatment Plant, Baltimore, Maryland
A 3 megawatt combined heat and power plant is expected to generate more than 2.4 megawatts of electricity per year, generate steam to offset process heating requirements and produce hot water for boiler use.
PDF file iconPDF
 

Automated Meter Reading plus Energy Efficiency and Citywide WiFi

 
City of Cumberland, Maryland
A performance contract improved energy efficiency and comfort, plus underwrote an automated water meter retrofit and the installation of a citywide WiFi system.
PDF file iconPDF
 

Automated Meter Reading plus Energy Efficiency Leads to a “Blueprint for Better Government”

 
City of Tyler, TX An energy saving performance contract with the City of Tyler guarantees nearly $25 million from increased billable water usage and energy savings. The performance contract allows the city to pay for the meter replacement with the recovered revenues and savings.
PDF file iconPDF

Developing a Habitat for Water Efficiency

 
Milwaukee County Zoo, Milwaukee, WI
Johnson Controls is helping to make animal habitats more energy and water efficient, including cutting the zoo’s water use in half (100 million gallons annually).
PDF file iconPDF

Pioneering Leadership and Technology Drive Water Stewardship

 
Kingsport, TN
17 Year Performance Contract Saves City of Kingsport in Tennessee Money and Water
PDF file iconPDF

Did You Know?

Make sure Javascript is enabled in your web browser, or Click Here to install Flash Player
FREE WHITEPAPER
Savings Multiplied Water Whitepaper
Water and energy are closely intertwined: Conserving one inevitably conserves the other. Similar disciplines drive water and energy savings and help communities, businesses and households operate more sustainably. It takes large amounts of water to produce energy, and substantial energy to distribute and purify water, and to heat it for numerous uses. That interconnectivity is called the “energy-water nexus.” Read on...
IN THE NEWS
Money Down the Drain... Upgrading Water Meters Can Pay Off 
...Read More 
___________________________

Jan 17, 2008
Johnson Controls Signs Technology Performance Contract with City of Hollywood, FL
...Read More
___________________________

June 5, 2008
Johnson Controls to Upgrade Water Meter System for Town of Patriot, IN
...Read More 
___________________________

Oct 29, 2007
Johnson Controls to Upgrade Water Meter System for City of Harrodsburg, KY 
...Read More
___________________________

April 4, 2007
Johnson Controls to Upgrade Water Meter System for City of Mount Vernon, IN 
...Read More 
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.