Commercial Comfort Systems

A True, Complete Commercial HVAC System With Factory-Installed and Factory-Configured Components

Commercial HVAC systems by Johnson Controls

Commercial Comfort Systems is our new family of controls and equipment products that delivers comfortable environments to commercial buildings.

Think of it as a “holistic” approach to commercial heating and air conditioning; a totally integrated system of equipment, HVAC controls and accessories such as damper assemblies and zone sensors. The controls system supports single zone units, pressure-dependent variable air volume (VAV) systems and pressure-independent VAV systems.

Commercial Comfort Systems are:

  • Designed to work seamlessly together
  • Easy to install, commission and operate


Each Commercial Comfort System features Johnson Controls rooftop units, featuring industry-leading efficiencies and environmentally responsible 410A refrigerant. The commercial HVAC system is designed to “arrive alive” so that it can be self-installed by the HVAC contractor. And the color LCD touch screen display makes it easy to use.

The end result is a comfortable and cost-effective commercial heating and air conditioning solution.

Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.