Electronic Variable-Speed Drive

Capacity: 5 to 100 HP

table celltable celltable cell
Electronic Variable-Speed Drive

Air-Modulator™ Variable-Speed Drive

  • High Efficiency - Variable-speed control cuts air-handler energy costs up to 60%.
  • Dependable - The most quiet and reliable drive available.
  • Application Flexibility - Applicable to water pumps and cooling towers, too.
  • Easy To Operate - Digital display and soft-touch keypad offer easy operation and complete control.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.