Building Efficiency Fan-Coil Units (FCU) & Blower-Coil Units (BCU)

Fan-Coil Units (FCU) & Blower-Coil Units (BCU)

Fan-Coil Units include: horizontal and vertical configurations; exposed and concealed cabinets; chilled-water and direct-expansion cooling; hot water, electric, and steam heating. Larger-capacity blower-coil units are also available.
table celltable celltable cell
Horizontal Low Profile Fan Coil Unit
Vertical Fan Coil Unit
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.