Horizontal, Low-Profile Fan-Coil Units (FCU)

Horizontal Low Profile Fan-Coil Units

Capacity: 250 to 1,200 CFM

  • Optimized performance – ARI-440 certified and labeled; chilled-water coil or direct-expansion for cooling, hot-water, steam, or electric coil for heating; energy-efficient ECM motors.
  • Flexible design – Exposed cabinet, concealed free-return cabinet, or concealed plenum-return cabinet with rear or bottom return; 2- or 4-pipe coils
  • Piping packages - Factory-assembled piping packages available
  • Choice of controls – Thermostats can be analog, digital display, or programmable. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
  • Excellent IAQ – Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
  • Superior serviceability – Fan deck and drain pan can be removed for servicing