Building EfficiencyVertical High-Rise ...
Integrated HVAC Systems▼
HVAC Controls►
HVAC Equipment▼
Airside Products▼
YORK® Solution AHUs►
YORK® Custom Air-Handling Units►
AirFixture System►
Electronic Variable-Speed►
Fan and Blower Coil Units▼
Horizontal, Low-Profile Fan-Coil ....►
Horizontal, High-Performance Fa....►
Vertical Fan-Coil Units►
Vertical, Low-Profile Fan Coil Units (FCU)►
Vertical, High-Performance Fa....►
Vertical High-Rise Fan-Coil Units (FCU)▼
Product Drawings►
Horizontal & Vertical Blower-Coil Units (BC....►
Vertical, Reduced-Footprint Bl....►
Heating and Cooling Coils►
FlexSys Underfloor►
Unit Ventilators►
Variable Air Volume►
Airside Tech. Services►
Chiller Solutions►
Condensers & Condensing Units►
Contact Us►
Design Software►
Indoor Packaged Equipment►
Outdoor Packaged Equipment►
Variable Refrigerant Flow Systems►
Commercial Comfort Systems►
Central Plant Optimization™ ►
Rental Solutions►
Modular Central Utility Plants►
Parts Center►
Service►
Enhancement Products & Service....►
Building Management Syst....►
Security & Fire Safety Solutions►
Technical Building Services►
Commercial Refrigeration►
Industrial Refrigeration►
Global WorkPlace Solutions►
Energy Efficiency & Sustainability►
Solutions For Your Building►
Marine/Navy►
Reinvesting in America►
Efficiency Now Newsletter►
Resources►
Case Studies►
Vertical High-Rise Fan-Coil Units (FCU)
Capacity: 350 to 1,200 CFM
- Flexible design – Single or dual units, exposed or concealed cabinet; 2- or 4-pipe coils
- Installation ease – Units ship with risers installed; optionally, risers can ship loose and be installed and tested in the field, to reduce project cycle time; stainless-steel, braided hoses speed coil connections
- Optimized performance – ARI-440 certified and labeled; chilled-water coil for cooling, hot-water or electric coil for heating.
- Enhanced humidity control – Unique options available to mitigate conditions that contribute to mold
- Piping packages - Factory-assembled piping packages available
- Choice of controls – Thermostats can be analog, digital display, or programmable; unit-mount or remote-mount. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
- Excellent IAQ – Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
- Superior serviceability – Fan deck and drain pan can be removed for servicing
RESOURCES
- Sales Guide, Vertical, Hi-Rise (PDF)
- Engineering Guide, Vertical, Hi-Rise (PDF)
- Sales Guide, Vertical, Hi-Rise, with advanced humidity control (PDF)
- Engineering Guide, Piping Packages (PDF)
- Product Drawings/IOMs (PDF)
- Thermostat T602 (F and N Series) (PDF)