Variable-Air-Volume Terminals

table celltable celltable cell
Variable-Air-Volume Terminals

Capacity: 100 to 8,000 CFM

  • Variety of VAV terminal configurations 
    • Single-duct: standard and low-height
    • Series-flow: fan-powered, standard and low-height
    • Parallel-flow: fan-powered, standard and low-height
  • Heating options - Electric and hot water are available
  • Piping packages - Factory-assembled piping packages available
  • Control options - Control options include analog electric, pneumatic, and consigned DDC, all of which are factory-mounted.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.