District Energy Solutions

table celltable celltable cell
District Energy Solutions
  • High-efficiency water chillers
• Up to 6,000 TR (21,000 kW)
• Energy-saving variable-speed drive
• Steam- and gas-drive also available


  • Water-to-water heat pumps
• Efficient repurposing of waste heat
• Up to 5,500 TR (19,000 kW)
• Up to 170°F hot water


  • Renewable Energy Solutions
• Includes wind, solar, biomass, geothermal, landfill gas and digester gas
• Johnson Controls designs, installs, operates and guarantees performance of our renewable energy solutions
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.